WEB Catalog

Product Information »  WEB Catalog  » Search result

Energy Saving, Exhaust-Recovery Booster Regulator VBAE

Booster Regulators » Booster Regulators
    ・CO2 emissions (Air consumption): Max. 40% reduction (Based on SMC's
     measuring conditions)
     Driven by reusing the exhaust air
    ・Increase factory air pressure by 1.7 times
     Air-only operation that requires no power supply, and allows for easy
     installation.
    ・Operation noise: 65 dB (A)
     15 dB (A) reduction compared with the existing model (VBA series) (Based
     on SMC's measuring conditions)
    ・Charging time: Max. 50% shorter
    ・Operating cycles: 50 million cycles or more
     Reduced maintenance frequency due to improved life (Based on SMC's
     test conditions)
    ・Compatible with vertical and horizontal installation
    ・Mounting interchangeability with the existing model (VBA series)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
VBAE1/4,1/20.3 to 1.2

Go Top