WEB Catalog

Product Information »  WEB Catalog  » Search result

5-Port Solenoid Valve SY3000/5000/7000/9000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・The combined mounting of a 3-port valve and a 5-port valve is possible.
    ・Power consumption: 0.1 W (With power saving circuit)
    ・A wide variety of manifold options are available, such as the aluminum
     body manifold, DIN rail, and stacking type manifold.
    ・Manifold type no.: SS5Y3, SS5Y5, SS5Y7, SS5Y9
    ・Supports Interface regulators

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.

SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
SY30001.10.300.26φ400.35(Standard)
0.1(With power saving circuit)
SY50002.80.290.66φ630.35(Standard)
0.1(With power saving circuit)
SY70004.50.271.1φ800.35(Standard)
0.1(With power saving circuit)
SY9000100.292.5φ1000.35(Standard)
0.1(With power saving circuit)
SY3001.10.300.26φ400.35(Standard)
0.1(With power saving circuit)
SY5002.80.290.66φ630.35(Standard)
0.1(With power saving circuit)