Vacuum Release Valve with Restrictor SJ3A6
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・2 built-in spool valves
・Vacuum adsorption and release can be controlled with a single valve.
・Width 10 mm (Same size as the SJ3000 series)
・With a restrictor that can adjust the flow rate of the release air
・Built-in replaceable filter on both vacuum and release sides
・Can be combined with the 4-port solenoid valve SJ2000/3000. (Made to Order)
・Manifold type no.: SS3J3
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Vacuum Release Valve with Restrictor SJ3A6
DoC
View search result View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)