WEB Catalog

Product Information »  WEB Catalog  » Search result

Compact Slide MXH

Air Cylinders » Table Cylinders
    ・Allowable moment improved by up to 240%
    ・With new high rigidity linear guide
     Allowable moment improved
    ・The weight has been reduced by incorporating a new high rigidity linear guide and piston.
     Weight: 19% reduction (ø20-10 stroke)
    ・Piping is possible in 3 directions.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Slide MXH
    Symbol Specifications Download
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
  • Compact Slide MXH
    Symbol Specifications Download
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeSeriesActionBore size (mm)
StandardMXHDouble acting6,10,16,20