WEB Catalog

Product Information »  WEB Catalog  » Search result

Compact Guide Cylinder with Lock MLGP

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Stopping possible at any stroke position
     Drop prevention when the pressure is decreased or the residual pressure is released
    ・Weight reduced by up to 17% with a shorter guide rod and thinner plate
     Guide rod: Max. 22 mm shorter (Compared with the existing MLGPM)
    ・Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Guide Cylinder with Lock MLGP
    Symbol Specifications Download
    -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
TypeBearingSeriesActionBore size (mm)Lock mechanism
StandardSlide bearingMLGPMDouble acting20,25,32,40
50,63,80,100
Spring lock
StandardBall bushing bearingMLGPLDouble acting20,25,32,40
50,63,80,100
Spring lock