WEB Catalog

Product Information »  WEB Catalog  » Search result

Electric Actuator/Rod Type, In-line Motor Type LEY□D

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    LEYG Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Compact integration of guide rods
     Achieves lateral load resistance and high non-rotating accuracy
    ・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
    ・Compatible with sliding bearings and ball bushing bearings
     Compatible with moment load and stopper (sliding bearings)
    ・Speed control/Positioning: Max. 64 points
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less

    LEYG Series AC Servo Motor
    ・High output motor (100/200 W)
    ・Improved high speed transfer ability
    ・High acceleration/deceleration compatible (5000 mm/s2)
    ・Pulse input type
    ・With internal absolute encoder
    ・Compatible drivers: LECS, LECYm
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LEY16D30 to 300Max. 141Max. 5002.5,5,10
Step motor
(Servo/24 VDC)
LEY25D30 to 300Max. 452Max. 5002.5, 5, 10
Step motor
(Servo/24 VDC)
LEY32D30 to 500Max. 707Max. 5004,8,16
Step motor
(Servo/24 VDC)
LEY40D30 to 500Max. 1058Max. 3004,8,16
Servo motor
(24 VDC)
LEY16D50 to 300Max. 111Max. 5002.5,5,10
Servo motor
(24 VDC)
LEY25D50 to 400Max. 130Max. 5003,6,12
AC servo motorLEY25D30 to 400Max. 485Max. 9003,6,12
AC servo motorLEY32D30 to 500Max. 736Max. 10004,8,16
AC servo motorLEY63D100 to 800Max. 1910Max. 10005,10,20
AC servo motorLEY100D100 to 1000Max. 12000Max. 50010