WEB Catalog

Product Information »  WEB Catalog  » Search result

Guide Cylinder/Built-in Fine Lock Cylinder Compact Type MLGC

Air Cylinders » Fine Lock Cylinders
    ・This linear transfer unit integrates a locking cylinder (Ideal for intermediate stops, emergency stops, and drop prevention) and a guide. (Bi-directional lock)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Guide Cylinder/Built-in Fine Lock Cylinder Compact Type MLGC
    Symbol Specifications Download
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
TypeBearingSeriesActionBore size (mm)Lock mechanism
StandardSlide bearingMLGCMDouble acting,
Single rod
20,25,32,40Spring lock,
Spring/Air pressure lock,
Air pressure lock
StandardBall bushing bearingMLGCLDouble acting,
Single rod
20,25,32,40Spring lock,
Spring/Air pressure lock,
Air pressure lock