WEB Catalog

Product Information »  WEB Catalog  » Search result

Compact 5-Port Solenoid Valve/Non Plug-in Type JSY1000/3000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Size reduction possible thanks to a flow increase
     This leads to space saving, weight reduction, and a large flow rate.
    ・Power consumption: 0.1 W (With power saving circuit), 0.4 W (Standard)
    ・4-position dual 3-port valve available
    ・Bottom ported is prepared (A, B port).
    ・Manifold type no.: JJ5SY1, JJ5SY3, JJ5SY5
    ・Body ported single unit (For mounting P.E plate)
SeriesFlow rate characteristics
4/2→3/5(A/B→E)
C[dm3/(s・bar)]
Flow rate ccharacteristics
4/2→3/5(A/B→E)
b
Applicable
cylinder size
Power
consumption
(W)
JSY10000.630.28φ320.2(With power saving circuit)
JSY30001.810.27φ500.4(Standard)
0.1(With power saving circuit)
JSY50003.720.18φ800.4(Standard)
0.1(With power saving circuit)