Free Mount Cylinder for Vacuum ZCUK
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
-
・In the rectangular compact cylinder CU series, which has a high level of mounting precision, a vacuum passage is provided in the rod to facilitate the mounting of a vacuum pad and to save space.
・Standard vacuum pads (ø2 to ø50) can be mounted.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Vacuum Equipment/Precautions Actuators/Precautions
Auto Switches/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Series | Bore size: (mm) | Vacuum pad diameter | Stroke (mm) |
---|---|---|---|
ZCUK | 10, 16, 20, 25, 30 | φ2 to φ50 | 5 to 50 |