Air Shocker XT316
Air Cylinders » Specialty CylindersPneumatic Instrumentation Equipment » Actuators

Produced upon receipt of order
・The air shocker is a pneumatic piston type shock generator.
Removes plugging due to bridging or adhesion of bulk material inside a hopper or chute.
・Variable impact force
・Strong, stable impact force
・No lubrication required
Type | Series | Bore size (mm) | Impact energy* (kgm) * The potential energy when impact is applied by SMC’s test equipment is shown. | Air consumption [L/cycle] |
---|---|---|---|---|
Air shocker | XT316-30(B) | 30 | 0.05 to 0.07 | 0.33 |
Air shocker | XT316-40(B) | 40 | 0.17 to 0.31 | 0.75 |
Air shocker | XT316-63(B) | 63 | 0.45 to 0.75 | 1.29 |
Air shocker | XT316-80(B) | 80 | 1.0 to 1.8 | 1.91 |
Air shocker | XT316-100(B) | 100 | 2.2 to 4.0 | 4 |