Aluminum High Vacuum Angle Valve XLA/C/F/G
High Vacuum Equipment » High Vacuum Valves-
・Aluminum bodied
Uniform baking temperature
Lightweight, Compact
Minimal outgassing
Minimal contamination from heavy metals
・Bellows are replaceable.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Aluminum High Vacuum Angle Valve XLA/C/F/G
Manual
Series View search result XLA-2 View search result XLAV-2
(With solenoid valve)View search result XLC-2 View search result XLF-2 View search result XLFV-2
(With solenoid valve)View search result XLG -2 View search result Aluminum High Vacuum Angle Valve XLA/C/F/G
DoC
Series View search result XLA-2 View search result XLAV-2
(With solenoid valve)View search result XLC-2 View search result XLF-2 View search result XLFV-2
(With solenoid valve)View search result XLG -2 View search result
Safety Instructions System Configuration/Role of Each Line and Component Series Variations Glossary Auto Switches Common Specifications Green Procurement (RoHS)
Series | Actuation | Valve type | Shaft seal type | Application | Flange size |
---|---|---|---|---|---|
XLA-2 | Air operated | Single acting (N.C.) | Bellows seal | Dust free, Cleaned | 16 to 80 |
XLAV-2 (With solenoid valve) | Air operated | Single acting (N.C.) | Bellows seal | Dust free, Cleaned | 16 to 80 |
XLC-2 | Air operated | Double acting | Bellows seal | Dust free, Cleaned | 16 to 80 |
XLF-2 | Air operated | Single acting (N.C.) | O-ring seal | High-speed operation, High operating cycles | 16 to 80 |
XLFV-2 (With solenoid valve) | Air operated | Single acting (N.C.) | O-ring seal | High-speed operation, High operating cycles | 16 to 80 |
XLG -2 | Air operated | Double acting | O-ring seal | High-speed operation, High operating cycles | 16 to 80 |