3-Port Solenoid Valve/Highly Integrated Unit Manifold VV100
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・Compact manifold with two 3-port valves on 1 station
・Connector (For plug-in connection)
・Individually wired valves can be added.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD 3-Port Solenoid Valve/Highly Integrated Unit Manifold VV100
DoC
Series View search result VV100 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2a/2b→3(E) C[dm3/(s・bar)] | Flow rate characteristics 2a/2b→3(E) b | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|
VV100 | 0.05 | 0.29 | 0.4(Standard) 0.15(With power saving circuit) | -100 kPa |