5-Port Air Operated Valve VFRA3000/4000
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the VFR3000/4000 series non plug-in type.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 5-Port Air Operated Valve VFRA3000/4000
Manual
Series View search result VFRA3000 View search result VFRA4000 View search result
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
VFRA3000 | 8.6 | 0.37 | 2.2 | φ100 |
VFRA4000 | 14 | 0.30 | 3.7 | φ125 |