Compact Manometer PPA
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
-
・Pressure measurements can easily be taken anytime, anywhere.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Manometer PPA
Manual
Series Type View search result PPA100 For high pressure View search result PPA101 For vacuum View search result PPA102 For low pressure View search result Compact Manometer PPA
DoC
Series Type View search result PPA100 For high pressure View search result PPA101 For vacuum View search result PPA102 For low pressure View search result
Series | Set pressure | Applicable tubing size | Type |
---|---|---|---|
PPA100 | -0.1 to 1 MPa | φ4,φ6 | For high pressure |
PPA101 | -101 to 10 kPa | φ4,φ6 | For vacuum |
PPA102 | -10 to 100 kPa | φ4,φ6 | For low pressure |