Flow Controller for Air PFCQ
Switches/Sensors/Controller » Controllers-
・Flow rate control range: 9 to 300 L/min
* Operational differential pressure range: 0.05 to 0.5 MPa
・Time to reach the set flow rate: 0.5 seconds or less
(When the operating differential pressure is 0.3 MPa and
the flow rate is set to 300 L/min)
・Flow rate accuracy: ±3% F.S.
・Grease-free
・Lightweight 850 g
・3-screen display digital flow monitor PFG310-X105
-
2D CAD
Click here for 2D CAD Flow Controller for Air PFCQ
Manual
Series View search result PFCQ View search result
Series | Rated control flow rate range (L/min) | Set control flow rate range (L/min) |
---|---|---|
PFCQ | 9 to 300 | 3 to 300 |