Digital Flow Switch for Water PF3W7□-X445
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products-
・IO-Link version V1.1
・Process data length 6-byte input
・Transmission speed COM2 (38.4 kbps)
・Minimum cycle time 3.5 ms
・IO-Link port type Class A
▶IO-Link Master
-
2D CAD
Click here for 2D CAD Digital Flow Switch for Water PF3W7□-X445
Manual
Series View search result PF3W704-X445 View search result PF3W720-X445 View search result PF3W740-X445 View search result Digital Flow Switch for Water PF3W7□-X445
DoC
Series View search result PF3W704-X445 View search result PF3W720-X445 View search result PF3W740-X445 View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Applicable fluid | Rated flow range |
---|---|---|
PF3W704-X445 | Water | 0.5 to 4 L/min |
PF3W720-X445 | Water | 2 to 16 L/min |
PF3W740-X445 | Water | 5 to 40 L/min |