Digital Flow Switch for Water PF2W
Switches/Sensors/Controller » Electronic Flow Switches/Sensors
-
・An integrated type and a separate monitor type are available.
・Switch output, Accumulated pulse output, Analog output
・Capable of switching back and forth between cumulative and instantaneous flow
・Compatible with high temperatures up to 90°C
・IP65
・4-channel flow monitor
4 different flow ranges can be connected to 1 controller.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Digital Flow Switch for Water PF2W
Manual
Series View search result PF2W View search result Digital Flow Switch for Water PF2W
DoC
Series View search result PF2W View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PF2W | 0.5 to 4 2 to 16 5 to 40 10 to 100 |