3-Position Rotary Table MSZ
Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
-
・3-point-stopping is possible.
・Suitable for applications such as distributing workpieces to the left, right, and center
・Can be operated with one valve
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Position Rotary Table MSZ
Manual
Type Series View search result High precision type MSZA View search result Basic type MSZB View search result
Safety Instructions Rotary Actuators/Precautions
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Type | Series | Rack type | Size | Stop position adjustment range |
---|---|---|---|---|
High precision type | MSZA | Double | 10,20,30,50 | Intermediate position: ±10° Rotating end: Left/right, both 0 to 95º using the intermediate position as a basis |
Basic type | MSZB | Double | 10,20,30,50 | Intermediate position: ±10° Rotating end: Left/right, both 0 to 95º using the intermediate position as a basis |