Magnet Gripper MHM-X6400
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special PadsArc Welding Process Equipment » Specialty Cylinders
Rotary Actuators/Air Grippers » Magnet Grippers
-
・Steel plates can be transferred without a vacuum.
Can support workpieces with holes and uneven surfaces when a vacuum pad cannot be used
・Holds workpieces even when the air is shut off
・High holding force: 80 N (Workpiece plate thickness: 0.6 mm), 120 N
(Workpiece plate thickness: 1.4 mm)
・Residual holding force: 0.3 N or less (Reduces workpiece release time)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Holding force (Workpiece plate thickness: 0.6 mm) |
---|---|
MHM-32D1-X6400 | 80 N |
MHM-32D2-X6400 | 50 N |
MHM-32D3-X6400 | 30 N |