Air Cylinder/Compact Type MB-X3155
Air Cylinders » Standard Air Cylinders (Square Cover)
-
・Now, more compact and lightweight due to the adoption of a octagonal piston!
Weight: 35% reduction (750 g→487 g)
Overall length: 16% reduction (189 mm→158 mm)
Height Width: 10% reduction (52 mm→47 mm)
・Air cushion adjustment is not required due to the non-adjustable air cushion.
The built-in rubber bumper reduces the metal noise that occurs when the piston stops.
・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
Applicable auto switch: D-M9m
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MB-X3155 | Double acting single rod | 40, 63 |