Product Information »
WEB Catalog
IN_PROD_346
»
Chemical Liquid Valves/Fittings &Search result
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
Vinyl Chloride Air Operated Valve LVP
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » PVC Valves

-
・Applicable to rigid vinyl chloride tubes: Union type with PVC unfixed union
・Body material: CPVC, Diaphragm material: PTFE
・O-ring materials: FKM, EPDM (Selectable)
・Applicable fluids: Deionized water, Chemical liquids
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. | Orifice diameter (mmø) | Valve type | Option |
---|---|---|---|---|
LVP5□ | O.D. ø22 (Nominal dia. 16 A) | 16 | N.C./N.O./ Double acting | With flow rate adjustment |
LVP6□ | O.D. ø26 (Nominal dia. 20 A) | 22 | N.C./N.O./ Double acting | With flow rate adjustment |
LVP6□ | O.D. ø32 (Nominal dia. 25 A) | 22 | N.C./N.O./ Double acting | With flow rate adjustment |