Compact Direct Operated 2/3-Port Solenoid Valve for Chemical Liquids LVM
Process Valves » Compact 2/3 Port Solenoid Valves-
・Low particle generation, Oil-free, Metal-free * Fluid contact parts
・Isolated structure
The solenoid drive body is separated from the fluid area by a diaphragm.
・Power consumption: 1.0 W or less (With power saving circuit)
・Change in volume (Pumping volume): 0.01 µL or less
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Direct Operated 2/3-Port Solenoid Valve for Chemical Liquids LVM
DoC
Series View search result LVM07
Base mountedView search result LVM09
Body ported
Base mountedView search result LVM10
Body ported
Base mountedView search result LVM15
Body ported
Base mountedView search result LVM20
Body ported
Base mountedView search result LVM1□
Body ported
Base mountedView search result LVM3□
Body ported
Base mountedView search result
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Valve construction | Valve type | Operating pressure range | Orifice diameter (mmø) |
---|---|---|---|---|
LVM07 Base mounted | Direct operated rocker type | N.C. | -75 kPa to 0.1 MPa | 0.8 |
LVM09 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.2 MPa | 1 (Body ported) 1.1 (Base mounted) |
LVM10 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.25 MPa | 1.4 |
LVM15 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.25 MPa (Max. 0.6 MPa) | 1.6 1 (High-pressure type) |
LVM20 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.3 MPa (Body ported: 0.25 MPa) | 2 |
LVM1□ Body ported Base mounted | Direct operated poppet type | N.C. | 0 to 0.25 MPa | 1.5 |
LVM3□ Body ported Base mounted | Direct operated poppet type | N.C. | -90 kPa to 0.2 MPa | 5 |