Electric Actuator/Large Slider Type Belt Drive LET-X11
Electric Actuators/Cylinders » Motorless Type-
・Max. work load
Size: 80: Horizontal→75 kg, Vertical→70 kg
Size: 100: Horizontal→240 kg, Vertical→200 kg
・Speed: 5000 mm/s
・Max. acceleration/deceleration: 50000 mm/s²
・Actuation type: Belt
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Motorless Belt drive | LET80NNS-X11 | 300 to 3000 | MAX.75 | MAX.70 | MAX.5000 | 130 |
Motorless Belt drive | LET100NNS-X11 | 300 to 3000 | MAX.240 | MAX.200 | MAX.5000 | 240 |