Electric Actuator/Large Slider Type, Belt Drive LET-X11
Electric Actuators/Cylinders » Slider Type-
・Max. work load: 240 kg (Size 100)/75 kg (Size 80)
・Stroke: Up to 3000 mm (Standard)
・Max. speed [mm/s]: 4000 (Size 100), 2160 (Size 80)
・Max. acceleration/deceleration [mm/s2]: 20000
・Simplified belt replacement
・Solid state auto switches are mountable.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Actuator/Large Slider Type, Belt Drive LET-X11
Manual
Model View search result LET80-X11 View search result LET100-X11 View search result Electric Actuator/Large Slider Type, Belt Drive LET-X11
DoC
Model View search result LET80-X11 View search result LET100-X11 View search result
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
AC servo motor | LET80-X11 | 300 to 3000 | 75 | 2160 | 43.33, 26, 14.44 |
AC servo motor | LET100-X11 | 300 to 3000 | 240 | 4000 | 80, 48, 26.67, 16 |