Electric Stopper Cylinder (Made to Order) LEBQ
Electric Actuators/Cylinders » Made to Order
-
・Suitable for conveyor lines without an air supply
・Available rod end shapes:
Chamfered type, roller type, and lever type
・Energy saving
The power consumption at rod stoppage is reduced by 60%.
・Height and mounting methods are compatible with the stopper cylinder RSQ series.
・Easy setting
Easy adjustment on site with a programless controller
Applicable to the controller LEC series which allows detailed settings
・Compatible controllers: LECP6, LECP1
Series | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|
LEBQ32 | 20 | 30 | 80 | 5 |
LEBQ50 | 30 | 150 | 135 | 8 |