Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Compatible with Manifold Controller Rotary Table LE2R□H
Electric Actuators/Cylinders » Battery-less Absolute Encoder TypeElectric Actuators/Cylinders » Rotary Tables
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
-
・Rotary Table Type LE2R□H Series has been added. [New]
・Compatible with manifold controller
Up to 16 axes can be connected
・Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
・Battery-less absolute encoder type
Restart from the last stop position is possible.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specifications | Series | Table accuracy | Size | Max. rotating torque [N·m] | Rotation angle [°] |
---|---|---|---|---|---|
Battery-less Absolute (Step Motor 24 VDC) | LE2RB | Basic | 30,50 | 1.7,2.5,8.7,13.9 | 180,90,320 |
Battery-less Absolute (Step Motor 24 VDC) | LE2RH | High precision type | 30,50 | 1.7,2.5,8.7,13.9 | 180,90,320 |