Card Motor Controller LATCA
Electric Actuators/Cylinders » Card Motor
-
・Easy programming (Cycle time entry)
Just input 3 parameters: Positioning time, Target position, Load mass
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Card Motor Controller LATCA
Manual
Type Series View search result Step date input type
Pulse input typeLATCA View search result Card Motor Controller LATCA
DoC
Type Series View search result Step date input type
Pulse input typeLATCA View search result
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Type | Series | Power supply voltage | Parallel input Input | Parallel input Output |
---|---|---|---|---|
Step date input type Pulse input type | LATCA | 24 VDC±10% | 6 inputs (Optically isolated) | 4 outputs (Optically isolated, open collector output) |