Rotary One-touch Fittings KS
Fittings and Tubing » Fittings for General Purposes
-
・Applicable to use for oscillating and rotating sections in robots
・Low torque rotation type rotary One-touch fittings
・Copper-free (Electroless nickel-plated)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
KS | Inch | φ5/32,φ1/4,φ5/16,φ3/8 | 10-32UNF,1/8,1/4,3/8 |