FR One-touch Fittings KR-W2
Fittings and Tubing » Fittings for Special Environments
-
・For use where weld spatter is generated/Flame resistant
(Equivalent to UL-94 Standard V-0)
・Flame resistant spatter cover (KR-□C-X1807)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KR-W2 | φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |