Thermo-chiller/Low-temperature Type HRS040-A-20-T1-X158/X164
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type-
・Supports low temperatures of as low as −10°C
・Compact: Equivalent in size to the HRS040
・Cooling capacity: 1 kW (At −10°C)
・Temperature stability: ±0.1°C
・Set temperature range: −10°C to 40°C
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS040-A-20-T1-X158 HRS040-A-20-T1-X164 | −10 to 40 | 1kW | ±0.1℃ | Air-cooled refrigeration | Ethylene glycol aqueous solution (50%) |