[Low GWP Refrigerant Chiller] Thermo-chiller/Rack Mount Type HRRF
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount TypeTemperature Control Equipment » Chiller Compliant Regulations
-
・Low GWP refrigerant chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・Operable without the need to remove the unit from the rack
Front access: Simple to control, service, and maintain with all filters and
drainage accessible via the front panel
・Space saving: Multiple chillers can be mounted to a 19-inch rack.
・Cooling capacity: 1.2/1.8 kW (60 Hz)
・Temperature stability: ±0.1°C
・Power supply: Single-phase 200 to 230 VAC (50/60 Hz)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRRF012 | 5 to 35℃ | 1.0kW/1.2kW (50/60Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water, 15% ethylene glycol aqueous solution |
HRRF018 | 5 to 35℃ | 1.6kW/1.8kW (50/60Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water, 15% ethylene glycol aqueous solution |