Differential Pressure Gauge GD40
Air Preparation Equipment » Auto Drains/Differential Pressure Gauges
-
・The differential pressure at the inlet and the outlet of compressed air
equipment can be viewed at a glance on the differential pressure gauge.
It is ideal for the maintenance control of filters.
・Can be easily installed by merely providing a bypass circuit
・Provided with a protective cover to prevent hazards
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Accuracy | Scale range |
---|---|---|
GD40 | ±0.006 MPa | 0 to 0.2 MPa |