Filter for Cleaning Fluid/Quick Change Filter FQ1
Industrial Filters/Sintered Metal Elements » Industrial Filters
-
・Ideal for low-flow filtration (Max. 30 L/min)
・No tools are required.
・Takes only 60 seconds for element replacement
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FQ1 | Rc1/2, 3/4, 1 | 1 MPa | MAX. 80 |