Flow Controller for Water FC2W-X110
Switches/Sensors/Controller » Controllers-
・Automatically adjusts the flow rate.
・Flow rate control accuracy: ±5% F.S.
・Response time: 10 s or less
・Grease-free
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Flow Controller for Water FC2W-X110
DoC
Series View search result FC2W-X110 View search result
Series | Flow rate control range(L/min) | Flow rate measurement range(L/min) |
---|---|---|
FC2W-X110 | 0.5 to 4.0 2.0 to 16.0 | 0.4 to 4.2 1.6 to 16.8 |