Product Information »
WEB Catalog
IN_PROD_346
» Search result
Wireless System EXW1/EX600-W
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)IO-Link Compatible Products » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: CC-Link Compatible Products
Directional Control Valves » Wireless System
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: DeviceNet Compatible Products
-
・Analog input has been added to the compact type EXW1 Series. [New]
・Noise resistance
Uses the 2.4 GHz ISM frequency band
Frequency hopping: Every 2 ms (Fastest)
・Communication cables not required
Reduced wiring work, space, and cost
Minimized disconnection risk
・Provides communication stability in FA environments
・Compact and lightweight (EXW1)
Volume: Approx. 81% reduction, Weight: Approx. 76% reduction
・Modular connection is possible. (EX600-W)
*The EX600-WEN□ and WPN□ (EtherNet/IP and PROFINET compatible
bases) are to be discontinued as of the end of March 2025.
When designing new equipment and facilities, consider using the
EXW1 series instead.
▶IO-Link Master
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Remote I/O, goes to “Wireless” Glossary of Fieldbus Terms Green Procurement (RoHS)
Industrial IoT Cybersecurity Remote I/O, goes to “Wireless” Glossary of Fieldbus Terms Green Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable valve |
---|---|---|---|
EXW1 | IP20/IP67 | DeviceNet® CC-Link EtherNet/IP™ EtherCAT® PROFINET OPC UA | JSY1000, 3000, 5000 |