Power Clamp Cylinder CKZT
Air Cylinders » Clamp Cylinders
-
・3 types of arm variations for each size
・Spatter resistant and water resistant structure
* Power clamp cylinders (ø40, ø80) are now available with a manual handle lock.
For details, refer to the “CKZT40” and “CKZT80” series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZT | 30º, 45º, 60º, 75º, 90º 105º, 120º, 135º | TURCK/P&F | 40, 50, 63, 80 |