Compact Cylinder/Polygonal Piston Rectangle Type CDQ2B-X3164
Air Cylinders » Compact Air Cylinders
-
・Now, more compact and lightweight due to the adoption of a polygonal piston!
・The same height as the existing model but with reduced width and overall length
Weight: 28% reduction (278 g→200 g)
Width: 27% reduction (45 mm→33 mm)
Overall length: 7% reduction (50 mm→46.5 mm)
・Small auto switches can be mounted on 2 surfaces.
∗ CDQ2B-X3164 Series is to be discontinued at the end of July 2025.
Please select CQE Series instead. ▶Click here for details.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CDQ2B-X3164 | Double acting single rod | 32,40,50 |