Compact Cylinder/Air Saving Type CDQ2B-X3150
Air Cylinders » Compact Air Cylinders
-
・Air consumption: Max. 46% reduction
Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air
(Built-in exhaust return circuit)
・Allows for increased energy savings just by piping to the product
・The dimensions and mounting dimensions are the same as those of the existing CDQ2 series model.
* For the through-hole mounting type only
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CDQ2B-X3150 | Double acting single rod | 32,40,50 |