ISO/VDMA Cylinder Large Bore Size Type C95
ISO Products » CylindersAir Cylinders » ISO Cylinders

-
*Series C95 standard type single rod φ125 has been remodeled.
When selecting this model, please consider the new C96 series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD ISO/VDMA Cylinder Large Bore Size Type C95
Manual
Type Series Action Bore size (mm) View search result Standard C95 Double acting, Single rod 160, 200, 250 View search result
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C95 | Double acting, Single rod | 160, 200, 250 |