Longer Life Cylinder C85/C75-XB24
Air Cylinders » ISO Cylinders: ISO Standards (6432)-
・New technology offers at least 4 times better durability.
・The maintenance intervals will be extended.
・Employs the same specification and dimensions as the existing models,
C85 ISO Cylinder series and C75 Air Cylinder series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | C85-XB24 | Double acting Single rod | 8,10,12,16,20,25 |
Longer life | C75-XB24 | Double acting Single rod | 32,40 |