Pin Plate Cylinder C(L)KU32-X2359A
Air Cylinders » Clamp Cylinders
-
・Reduction of spare parts, short lead times, and a drastic reduction of the need for special orders
・Guide pin is separated from the reference support block.
・The reference support block can be machined by the customer.
(The block can be changed to any desired shape.)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Selection/Technical Dat
Green Procurement (RoHS)
Auto Switches/Precautions Selection/Technical Dat
Green Procurement (RoHS)
Type | Series | Guide pin shape | Bore size(mm) |
---|---|---|---|
Pin plate cylinder Magnetic field resistant auto switch mounting type | CKU32-X2359A | Round Diamond | 32 |
Pin plate cylinder with lock Magnetic field resistant auto switch mounting type | CLKU32-X2359A | Round Diamond | 32 |