Filter Regulator AW30/40-X2622
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Pneumatic Instrumentation Equipment » Regulators

-
・Stainless steel 316 and special temperature environment (−40℃) specifications
・Material of external parts: Stainless steel 316
・Ambient and fluid temperatures: −40 to 80℃
・NACE International Standards compliant
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions F.R.L. Units/Precautions Product Selection Guide Automation Example Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW30/40-X2622 | 1/4,3/8,1/2,3/4 | 0.05 to 0.85 | 5 |