Uni Elbow Type/Universal Type/Push-lock Type AS
Flow Control Equipment » Speed Controllers for General Purposes-
・Easy to lock push-lock type
・Larger knob
・Improved tube insertion/removal
Insertion force: Max. 30% (8 N) reduction
Removal force: Max. 20% (5 N) reduction*
・Electroless nickel plated type is standard.
・360° swivel piping is possible. (Universal type)
* Tube removal strength is ensured to be equivalent to the previous model.
-
2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Uni thread | AS22□1F to 42□1F | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to φ1/2'' |
Universal type Uni thread | AS23□1F to 43□1F | Uni 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |