Direct Operated Precision Regulator ARP
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Setting sensitivity: Within 0.2% F.S.
・Energy saving: Reduces air consumption by 80% (SMC comparison)
・Repeatability: Within ±1% F.S. (or within ±3 kPa)
・With backflow function (ARP20K/30K/40K)
Can be mounted between a solenoid valve and a cylinder
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Direct Operated Precision Regulator ARP
Manual
Series View search result ARP20(K) View search result ARP30(K) View search result ARP40(K) View search result
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure range |
---|---|---|
ARP20(K) | 1/8, 1/4 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.008 to 0.6MPa |
ARP30(K) | 1/4, 3/8 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.008 to 0.6MPa |
ARP40(K) | 1/4, 3/8, 1/2 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.008 to 0.6MPa |