WEB Catalog

Product Information »  WEB Catalog  » Search result

Regulator AR-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Regulators
    ・Energy-saving regulator Pressure drop: Max. 50% improvement

    ∗ The AR20 to 40-A is to be discontinued as of March 2025.
     Select the AR20 to 40-D as a substitute.▶Click here for details.
     The AR10-A will continue to be produced, so it can be selected and used
     as before.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Regulator AR-A
    Manual
    Series View search result
    AR10 to 40-AView search result
SeriesPort sizeSet pressure (MPa)
AR10 to 40-AM5,1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2

Go Top