Micro Mist Separator AMD
Air Preparation Equipment » Air Preparation Filters
-
・Can separate and remove aerosol state oil mist and remove carbon or
dust of 0.01 μm or larger
・Should be used as a pre-filter for compressed air for precision instruments
or clean rooms requiring high levels of clean air
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Micro Mist Separator AMD
Manual
Series View search result AMD View search result Micro Mist Separator AMD
DoC
Series View search result AMD View search result
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMD | 0.01 (Filtration efficiency: 99.9%) | 200 to 40000 | 1/8 to 150 (6B) flange |