D.P. Lube ALD
Lubrication Equipment » Lubrication Equipment
-
・Centralized control of multi-point lubrication
・Less lubricant consumption
・Simplified oil feeding volume setting in which only the pressure differential is adjusted
・Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
・Micromist generation can be checked from the oil filler port.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD D.P. Lube ALD
DoC
Series Type View search result ALD600/900 Single product View search result ALDU600/900 Unit
Series | Type | Port size | Bowl capacity (cm3) |
---|---|---|---|
ALD600/900 | Single product | 3/4,1,1 1/4,1 1/2,2 | 2000,5000 |
ALDU600/900 | Unit | 3/4,1,1 1/4,1 1/2,2 | 2000,5000 |