WEB Catalog

Product Information »  WEB Catalog  » Search result

Air Filter AF-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
    ・Easy element replacement
     The element and the bowl are integrated.
     Replacement can be done in hand.
    ・Reduced required maintenance space: Max. 46% reduction
    ・Better visibility&increased safety
     The bowl is covered with a transparent bowl guard.

    ∗ The AF20 to 60-A is to be discontinued as of March 2025.
     Select the AF20 to 60-D as a substitute. ▶Click here for details.
     The AF10-A will continue to be produced, so it can be selected and used
     as before.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Filter AF-A
    Manual
    Series View search result
    AF10 to 60-AView search result
SeriesPort sizeFiltration (μm)
AF10 to 60-AM5,1/8,1/4,3/8,1/2,3/4,15

Go Top