Auto Drain Valve AD402-A
Air Preparation Equipment » Auto Drains/Differential Pressure Gauges-
・Improved foreign matter resistance
・Increase in condensate discharge
Drain discharge: Max. 100 cm3/cycle (3 times that of the existing model)
・Improved environmental resistance: Transparent bowl guard can protect the inner
bowl
・Improved visibility: 360°
・Lightweight: Weight reduced by 22%
・Reduced required maintenance space
・Easier maintenance
One-touch mounting and removal of the bowl is possible without using any tools.
・Bowl material can be selected according to the operating environment.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Port size | Drain port size |
---|---|---|
AD402-A | 1/4, 3/8, 1/2 | 3/8 |