3-Port Solenoid Valve VQ100
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・High speed, stable response
・Copper-free
・A wide variety of wiring methods are available.
・Can be used for vacuum applications
・Manifold type no.: VV3Q11, VV3Q12
-
2D CAD
Click here for 2D CAD 3-Port Solenoid Valve VQ100
DoC
Series Type View search result VQ100 Standard
Large flow capacityView search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Type | Flow rate characteristics 2→3 (2→1) C[dm3/(s・bar)] | Flow rate characteristics 2→3 (2→1) b | Flow rate characteristics 2→3 (2→1) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|---|
VQ100 | Standard Large flow capacity | 0.083 0.14 | 0.28 0.25 | 0.021 0.036 | 1.0 0.5 (Low wattage type) | -100 kPa |